Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0.125 Inch Circular Waveguide Scalar Feed Horn Antenna, 68 GHz to 77 GHz Frequency Range, 17 dBi Gain, UG-387/U-Mod Flange

Product ID: PEWAN1120

Key Specifications

Key Specifications.
Frequency, Min68 GHz
Frequency, Max77 GHz
Beam Width V25
Beam Width H25

Description