Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0.250 Inch Circular Waveguide Scalar Feed Horn Antenna, 33 GHz to 38.5 GHz Frequency Range, 17 dBi Gain, UG-599/U Flange

Product ID: PEWAN1115

Key Specifications

Key Specifications.
Frequency, Min33 GHz
Frequency, Max38.5 GHz
Beam Width V25
Beam Width H25

Description