Pasternack’s PEWAN1102 waveguide horn is also known as a waveguide horn antenna. This gaussian optics lens waveguide antenna has a nominal gain of 48 dBi. Our waveguide horn can operate at frequencies ranging from 88 to 100 GHz.
The gaussian optics lens antenna with linear/circular polarization has a typical VSWR of 1.1:1 and is suitable for test and measurement industries. This 48 dBi waveguide horn from Pasternack has an overall length of 16.29 inches, a width of 13 inches, and a weight of 19.5 lbs. Our waveguide horn antenna has a typical vertical beam width of 0.8 degrees and a horizontal beam width of 0.8 degrees at 3 dB.
Our antenna comes with a UG-387/U-M square cover flange and is built to precise microwave and millimeter wave horn antenna design specifications. This gaussian optics lens antenna has an aluminum body with black plating. Additional dimensions and specifications for this antenna are on our downloadable PDF datasheet.
This waveguide horn antenna with 48 dBi gain is part of over one million RF, microwave, and millimeter wave components available from Pasternack. Our horn antenna can ship worldwide on the same business day as it is purchased with our other available RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal waveguide horn that meets your requirements.