Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Broadband Horn Antenna, Dual Polarized 0.8 GHz to 12 GHz 11 dBi Gain, SMA Female Connector

Product ID: PEWAN1163

Pricing

QuantityPrice
1-4$12,500.00
5-9$12,000.00
10-24$11,500.00
25-99$11,000.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction TypeDirectional
PolarizationDual Linear
Frequency, Min800 MHz
Frequency, Max12 GHz

Description