Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Broadband Gain Horn Antenna, 6 GHz to 18 GHz 10 dBi Gain, N Female Connector

Product ID: PEWAN1159

Pricing

QuantityPrice
1-4$8,130.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction TypeDirectional
PolarizationLinear
Frequency, Min6 GHz
Frequency, Max18 GHz

Description