Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Broadband Gain Horn Antenna, 8 GHz to 18 GHz 10 dBi Gain, SMA Female Connector

Product ID: PEWAN1161

Pricing

QuantityPrice
1-4$8,350.00
5-9$8,016.00
10-24$7,682.00
25-99$7,348.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction TypeDirectional
PolarizationLinear
Frequency, Min8 GHz
Frequency, Max18 GHz

Description