In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Broadband Horn Antenna, Dual Polarized 6 GHz to 18 GHz 12 dBi Gain, SMA Female Connector

Product ID: PEWAN1172

Pricing

QuantityPrice
1-4$9,200.00
5-9$8,832.00
10-24$8,464.00
25-99$8,096.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 26
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction TypeDirectional
PolarizationDual Linear
Frequency, Min6 GHz
Frequency, Max18 GHz

Description