Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Broadband Horn Antenna, Dual Polarized 6 GHz to 18 GHz 17 dBi Gain, 2.92mm Female Connector

Product ID: PEWAN1173

Pricing

QuantityPrice
1-4$9,130.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction Type Directional
Polarization Dual Linear
Frequency, Min 6 GHz
Frequency, Max 18 GHz

Description

Broadband Horn Antenna, Dual Polarized 6 GHz to 18 GHz 17 dBi Gain, 2.92mm Female Connector

The PEWAN1173 dual polarized broadband horn antenna (also known as a quad ridge horn antenna) from Pasternack is part of our comprehensive selection of broadband antennas. This conical quad-ridge waveguide horn features dual SMA Female coaxial connector and operates from 6 GHz to 18 GHz.

Our PEWAN1173 dual polarized broadband horn antenna has a nominal gain of 17 dBi with a typical input VSWR of 1.5:1. Pasternack's broadband horns are available with gain values from 6 to 21 dBi with varying frequency ranges to suit the application needs.

Quad ridge horn antennas, such as the PEWAN1173 are used in a wide variety of applications due to the high-power handling capability, low loss, high directivity, and near constant electrical performance. Our broadband antennas are part of over 40,000 RF, microwave, and millimeter wave components from Pasternack available worldwide and ship same day.