Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Broadband Gain Horn Antenna, 8 GHz to 18 GHz 20 dBi Gain, 2.92 Female Connector

Product ID: PEWAN1162

Pricing

QuantityPrice
1-4$9,990.00
5-9$9,590.40
10-24$9,190.80
25-99$8,791.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction TypeDirectional
PolarizationLinear
Frequency, Min8 GHz
Frequency, Max18 GHz

Description