Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Broadband Horn Antenna, Dual Polarized 0.8 GHz to 18 GHz 20 dBi Gain, SMA Female Connector

Product ID: PEWAN1164

Pricing

QuantityPrice
1-4$11,400.00
5-9$10,944.00
10-24$10,488.00
25-99$10,032.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction TypeDirectional
PolarizationDual Linear
Frequency, Min800 MHz
Frequency, Max18 GHz

Description