Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Broadband Horn Antenna, Dual Polarized 18 GHz to 40 GHz 15 dBi Gain, 2.92mm Female Connector

Product ID: PEWAN1167

Pricing

QuantityPrice
1-4$9,500.00
5-9$9,120.00
10-24$8,740.00
25-99$8,360.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction TypeDirectional
PolarizationDual Linear
Frequency, Min18 GHz
Frequency, Max40 GHz

Description