In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Broadband Gain Horn Antenna, 1 GHz to4 GHz 10 dBi Gain, N Type Female Connector

Product ID: PEWAN1153

Pricing

QuantityPrice
1-4$6,510.00
5-9$6,249.60
10-24$5,989.20
25-99$5,728.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction TypeDirectional
PolarizationLinear
Frequency, Min1 GHz
Frequency, Max4 GHz

Description