We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Broadband Horn Antenna, Dual Polarized 23 GHz to 43 GHz 20 dBi Gain, 2.92mm Female Connector

Product ID: PEWAN1169

Pricing

QuantityPrice
1-4$8,790.00
5-9$8,438.40
10-24$8,086.80
25-99$7,735.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction Type Directional
Polarization Dual Linear
Frequency, Min 23 GHz
Frequency, Max 43 GHz

Description

Broadband Horn Antenna, Dual Polarized 23 GHz to 43 GHz 20 dBi Gain, 2.92mm Female Connector

The PEWAN1169 dual polarized broadband horn antenna (also known as a quad ridge horn antenna) from Pasternack is part of our comprehensive selection of broadband antennas. This conical quad-ridge waveguide horn features dual 2.92mm Female coaxial connector and operates from 23 GHz to 43 GHz.

Our PEWAN1169 dual polarized broadband horn antenna has a nominal gain of 20 dBi with a typical input VSWR of 1.3:1. Pasternack's broadband horns are available with gain values from 6 to 21 dBi with varying frequency ranges to suit the application needs.

Quad ridge horn antennas, such as the PEWAN1169 are used in a wide variety of applications due to the high-power handling capability, low loss, high directivity, and near constant electrical performance. Our broadband antennas are part of over 40,000 RF, microwave, and millimeter wave components from Pasternack available worldwide and ship same day.