In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Broadband Horn Antenna, Dual Polarized 42 GHz to 44 GHz 21 dBi Gain, 2.4mm Female Connector

Product ID: PEWAN1171

Pricing

QuantityPrice
1-4$9,130.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction TypeDirectional
PolarizationDual Linear
Frequency, Min42 GHz
Frequency, Max44 GHz

Description