Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Broadband Gain Horn Antenna, 18 GHz to 50 GHz 15 dBi Gain, 2.4mm Female Connector

Product ID: PEWAN1155

Pricing

QuantityPrice
1-4$9,130.00
5-9$8,764.80
10-24$8,399.60
25-99$8,034.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction TypeDirectional
PolarizationLinear
Frequency, Min18 GHz
Frequency, Max50 GHz

Description