Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Broadband Gain Horn Antenna, 0.6 GHz to 6 GHz 11 dBi Gain, N Type Female Connector

Product ID: PEWAN1150

Pricing

QuantityPrice
1-4$8,890.00
5-9$8,534.40
10-24$8,178.80
25-99$7,823.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction TypeDirectional
PolarizationLinear
Frequency, Min600 MHz
Frequency, Max6 GHz

Description