Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Broadband Gain Horn Antenna, 6 GHz to 67 GHz 13 dBi Gain, 1.85mm Female Connector

Product ID: PEWAN1160

Pricing

QuantityPrice
1-4$11,000.00
5-9$10,560.00
10-24$10,120.00
25-99$9,680.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction TypeDirectional
PolarizationLinear
Frequency, Min6 GHz
Frequency, Max67 GHz

Description