We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Broadband Gain Horn Antenna, 4 GHz to 8 GHz 20 dBi Gain, SMA Female Connector

Product ID: PEWAN1157

Pricing

QuantityPrice
1-4$9,320.00
5-9$8,947.20
10-24$8,574.40
25-99$8,201.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction TypeDirectional
PolarizationLinear
Frequency, Min4 GHz
Frequency, Max8 GHz

Description

Broadband Gain Horn Antenna, 4 GHz to 8 GHz 20 dBi Gain, SMA Female Connector

The PEWAN1157 broadband gain horn antenna (waveguide horn) from Pasternack is part of our comprehensive selection of waveguide antennas. This broadband horn features an SMA Female coaxial connector and operates from 4 to 8 GHz.

Our PEWAN1157 broadband gain horn antenna has a nominal gain of 20 dBi with a typical input VSWR of 1.5:1. Pasternack's double-ridge broadband horns are available in 10, 11, 13, 15, and 20 dBi models with varying cross band frequency ranges to suit all application needs.

Waveguide antennas, such as the PEWAN1157 are used in a wide variety of applications due to the high-power handling capability, low loss, high directivity, and near constant electrical performance. Our waveguide antennas with SMA Female interface are part of over 40,000 RF, microwave, and millimeter wave components from Pasternack available worldwide and Ship same day.