In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Broadband Horn Antenna, Dual Polarized 93 GHz to 95 GHz 22 dBi Gain, WR-12 Wavegiude Input

Product ID: PEWAN1174

Pricing

QuantityPrice
1-4$14,925.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Direction TypeDirectional
PolarizationDual Linear
Frequency, Min93 GHz
Frequency, Max95 GHz

Description