Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Waveguide Converter Mixer WR-15 From 50 GHz to 75 GHz, IF from DC to 25 GHz And LO Power of +13 dBm, UG-385/U Flange, V Band

Product ID: PEWGMX1004

Pricing

QuantityPrice
1-4$10,100.00
5-9$9,696.00
10-24$9,292.00
25-99$8,888.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type WR-15
Maximum Frequency 75 GHz
Minimum Frequency 50 GHz
LO Frequency Range 50 to 75 GHz
IF Frequency Range DC to 25 GHz
RF to LO Isolation 30 dB
Conversion Loss 8 dB
LO Port Power 13 dBm

Description