Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Waveguide Converter Mixer WR-19 from 40 GHz to 60 GHz, IF from DC to 20 GHz and LO Power of +13 dBm, UG-383/U-M Flange, U Band

Product ID: PEWGMX1003

Pricing

QuantityPrice
1-4$9,040.00
5-9$8,678.40
10-24$8,316.80
25-99$7,955.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type WR-19
Maximum Frequency 60 GHz
Minimum Frequency 40 GHz
LO Frequency Range 40 to 60 GHz
IF Frequency Range DC to 20 GHz
RF to LO Isolation 30 dB
Conversion Loss 11 dB
LO Port Power 13 dBm

Description