We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-28 Waveguide Power Amplifier, Ka Band, 26.5 to 40 GHz, 35 dB Gain, 34 dBm Psat, UG-599/U Flange

Product ID: PEWGA3216

Pricing

QuantityPrice
1-4$18,000.00
5-9$17,280.00
10-24$16,560.00
25-99$15,840.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Frequency BandKa
Input Flange Size EquivalentUG-599/U
VSWR, In Typ1.5:1
Input Power, Max (CW)5 dBm
Saturated Output Power, Typ34 dBm
Gain, Typical35 dB
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Body MaterialAluminum
Body PlatingGold
Length1.5 in
Width1.5 in
Height1.7 in
Weight0.05 lbs
Current, DC Typ4,800 mA
Voltage, DC Typ6 V

Description