In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-19 Waveguide Power Amplifier, U Band, 40 GHz to 60 GHz, 40 dB Gain, 24 dBm Psat, UG-383/U-M Flange

Product ID: PEWGA3218

Pricing

QuantityPrice
1-4$15,025.00
5-9$14,424.00
10-24$13,823.00
25-99$13,222.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min 40 GHz
Frequency, Max 60 GHz
Gain, Typ 40 dB
1dB Compression Point, Typ 23 dBm
Input VSWR, Typ 2.6:1
Output VSWR, Typ 1.9:1
Voltage, DC Min 5 Volts
Voltage, DC Typ 6 Volts
Voltage, DC Max 10 Volts
Current, DC Typ 450 mA
Input Power (CW), Max 5 dBm

Description

WR-19 Waveguide Power Amplifier, U Band, 40 GHz to 60 GHz, 40 dB Gain, 24 dBm Psat, UG-383/U-M Flange

The PEWGA3218 is a WR-19 Waveguide Power Amplifier, operating across the U Band from 40 GHz to 60 GHz. This 50 Ohm design exhibits impressive typcial performance which includes 40 dB gain, +23 dBm P1dB, and +24 dBm Psat. Maximum RF input power (CW) is +5 dBm, and DC bias is +6 Vdc at 450 mA typ. The rugged and small size aluminum package design is gold plated with an integrated heatsink to ensure highly reliabile operation. The RF input and output ports support a UG383/U-M waveguide flange pattern. Solder pins are used for DC bias voltage and ground. The Power amplifier design is RoHS compliant and operates across a wide temperature range from -10°C to +45°C.