Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

WR-15 Waveguide Power Amplifier, V Band, 50 GHz to 75 GHz, 34 dB Gain, 24 dBm Psat, UG-385/U Flange

Product ID: PEWGA3219

Pricing

QuantityPrice
1-4$18,025.00
5-9$17,304.00
10-24$16,583.00
25-99$15,862.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min 50 GHz
Frequency, Max 75 GHz
Gain, Typ 34 dB
1dB Compression Point, Typ 22 dBm
Input VSWR, Typ 2:01
Output VSWR, Typ 1.3:1
Voltage, DC Min 5 Volts
Voltage, DC Typ 6 Volts
Voltage, DC Max 10 Volts
Current, DC Typ 800 mA
Input Power (CW), Max 5 dBm

Description

WR-15 Waveguide Power Amplifier, V Band, 50 GHz to 75 GHz, 34 dB Gain, 24 dBm Psat, UG-385/U Flange

The PEWGA3219 is a WR-15 Waveguide Power Amplifier, operating across the V Band from 50 GHz to 75 GHz. This 50 Ohm design exhibits impressive typcial performance which includes 34 dB gain, +22 dBm P1dB, and +24 dBm Psat. Maximum RF input power (CW) is +5 dBm, and DC bias is +6 Vdc at 800 mA typ. The rugged and small size aluminum package design is gold plated with an integrated heatsink to ensure highly reliabile operation. The RF input and output ports support a UG385/U waveguide flange pattern. Solder pins are used for DC bias voltage and ground. The Power amplifier design is RoHS compliant and operates across a wide temperature range from -10°C to +45°C.