Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-10 Waveguide Power Amplifier, W Band, 92 GHz to 96 Ghz, 24 dB Gain, 30 dBm Psat, UG-387/U-M Flange

Product ID: PEWGA3221

Pricing

QuantityPrice
1-4$16,500.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min 92 GHz
Frequency, Max 96 GHz
Gain, Typ 24 dB
1dB Compression Point, Typ 29 dBm
Input VSWR, Typ 2:01
Output VSWR, Typ 1.7:1
Voltage, DC Min 5 Volts
Voltage, DC Typ 6 Volts
Voltage, DC Max 10 Volts
Current, DC Typ 5500 mA
Input Power (CW), Max 10 dBm

Description

WR-10 Waveguide Power Amplifier, W Band, 92 GHz to 96 Ghz, 24 dB Gain, 30 dBm Psat, UG-387/U-M Flange

The PEWGA3221 is a WR-10 Waveguide Power Amplifier, operating across the W Band from 92 GHz to 96 GHz. This 50 Ohm design exhibits impressive typcial performance which includes 24 dB gain, +29 dBm P1dB, and +30 dBm Psat. Maximum RF input power (CW) is +10 dBm, and DC bias is +6 Vdc at 5.5A typ. The rugged and small size aluminum package design is gold plated with an integrated heatsink to ensure highly reliabile operation. The RF input and output ports support a UG-387/U-M waveguide flange pattern. Solder pins are used for DC bias voltage and ground. The Power amplifier design is RoHS compliant and operates across a wide temperature range from -10°C to +45°C.