Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-51 Standard Gain Horn Antenna Operating From 15 GHz to 22 GHz, 20 dBi Nominal Gain, SMA Female Input Connector, ProLine

Product ID: PE9853B/SF-20

Pricing

QuantityPrice
1-4$2,730.00
5-9$2,620.80
10-24$2,511.60
25-99$2,402.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-51
Gain Min20
Frequency, Min15 GHz
Frequency, Max22 GHz

Description