Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz, 15 dBi Nominal Gain, Type N Female Input Connector, ProLine

Product ID: PE9857B/NF-15

Pricing

QuantityPrice
1-4$2,530.00
5-9$2,428.80
10-24$2,327.60
25-99$2,226.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-102
Gain Min15
Frequency, Min7 GHz
Frequency, Max11 GHz

Description