Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz, 15 dBi Nominal Gain, SMA Female Input Connector, ProLine

Product ID: PE9857B/SF-15

Pricing

QuantityPrice
1-4$2,410.00
5-9$2,313.60
10-24$2,217.20
25-99$2,120.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-102
Gain Min15
Frequency, Min7 GHz
Frequency, Max11 GHz

Description