Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 15 dBi Nominal Gain, SMA Female Input Connector, ProLine

Product ID: PE9858B/SF-15

Pricing

QuantityPrice
1-4$2,330.00
5-9$2,236.80
10-24$2,143.60
25-99$2,050.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Gain Min15
Frequency, Min7.05 GHz
Frequency, Max10 GHz

Description