Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz, 20 dBi Nominal Gain, SMA Female Input Connector, ProLine

Product ID: PE9859B/SF-20

Pricing

QuantityPrice
1-4$2,340.00
5-9$2,246.40
10-24$2,152.80
25-99$2,059.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-137
Gain Min20
Frequency, Min5.85 GHz
Frequency, Max8.2 GHz

Description