Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-159 Standard Gain Horn Antenna Operating From 4.9 GHz to 7.05 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

Product ID: PE9860B/NF-10

Pricing

QuantityPrice
1-4$2,030.00
5-9$1,948.80
10-24$1,867.60
25-99$1,786.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-159
Gain Min10
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz

Description