Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-187 Standard Gain Horn Antenna Operating From 3.95 GHz to 5.85 GHz, 20 dBi Nominal Gain, Type N Female Input Connector, ProLine

Product ID: PE9861B/NF-20

Pricing

QuantityPrice
1-4$3,490.00
5-9$3,350.40
10-24$3,210.80
25-99$3,071.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-187
Gain Min20
Frequency, Min3.95 GHz
Frequency, Max5.85 GHz

Description