Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-229 Standard Gain Horn Antenna Operating From 3.3 GHz to 4.9 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

Product ID: PE9862B/NF-10

Pricing

QuantityPrice
1-4$3,030.00
5-9$2,908.80
10-24$2,787.60
25-99$2,666.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-229
Gain Min10
Frequency, Min3.3 GHz
Frequency, Max4.9 GHz

Description