Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-284 Standard Gain Horn Antenna Operating From 2.6 GHz to 3.95 GHz, 15 dBi Nominal Gain, SMA Female Input Connector, ProLine

Product ID: PE9863B/SF-15

Pricing

QuantityPrice
1-4$4,400.00
5-9$4,224.00
10-24$4,048.00
25-99$3,872.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-284
Gain Min15
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz

Description