Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-430 Standard Gain Horn Antenna Operating From 1.7 GHz to 2.6 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

Product ID: PE9864B/NF-10

Pricing

QuantityPrice
1-4$4,950.00
5-9$4,752.00
10-24$4,554.00
25-99$4,356.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-430
Frequency, Min1.7 GHz
Frequency, Max2.6 GHz

Description