Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-62 Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

Product ID: PE9854B/NF-10

Pricing

QuantityPrice
1-4$2,280.00
5-9$2,188.80
10-24$2,097.60
25-99$2,006.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Gain Min10
Frequency, Min12.4 GHz
Frequency, Max18 GHz

Description