Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-90 Standard Gain Horn Antenna Operating From 8.2 GHz to 12.4 GHz, 10 dBi Nominal Gain, SMA Female Input Connector, ProLine

Product ID: PE9856B/SF-10

Pricing

QuantityPrice
1-4$2,040.00
5-9$1,958.40
10-24$1,876.80
25-99$1,795.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Gain Min10
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz

Description