Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Standard Gain Horn Antenna Operating From 26.5 GHz to 40 GHz, 15 dBi Nominal Gain, 2.92mm Female Input Connector, ProLine

Product ID: PE9850B/2F-15

Pricing

QuantityPrice
1-4$2,850.00
5-9$2,736.00
10-24$2,622.00
25-99$2,508.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Gain Min15
Frequency, Min26.5 GHz
Frequency, Max40 GHz

Description