Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-75 Standard Gain Horn Antenna Operating From 10 GHz to 15 GHz, 20 dBi Nominal Gain, SMA Female Input Connector, ProLine

Product ID: PE9855B/SF-20

Pricing

QuantityPrice
1-4$2,400.00
5-9$2,304.00
10-24$2,208.00
25-99$2,112.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Gain Min20
Frequency, Min10 GHz
Frequency, Max15 GHz

Description