Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

1 Watt Low Power WR-51 Waveguide Load 15 GHz to 18 GHz, Aluminum

Product ID: PE6803

Pricing

QuantityPrice
1-9$722.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 15
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power1 Watt
Waveguide SizeWR-51
Minimum Frequency15 GHz
Maximum Frequency18 GHz
Impedance50 Ohm

Description

1 Watt Low Power WR-51 Waveguide Load 15 GHz to 18 GHz

PE6803 1 Watts low power waveguide load (also known as waveguide termination) has a WR-51 input. This Pasternack WR-51 waveguide load / termination is rated for a minimum frequency of 15 GHz and a maximum frequency of 18 GHz. Our WR-51 waveguide terminator has a maximum input power of 1 Watts.

WR-51 waveguide load / termination PE6803 has an average maximum VSWR of 1.2:1. This Pasternack WR-51 low power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-51 load ships same day as purchased worldwide as with our other RF parts.