Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 Watts Low Power WR-112 Waveguide Load 7.05 GHz to 10 GHz

Product ID: PE6808
Product discontinued.
Search for alternative Waveguide Terminations or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power2 Watt
Waveguide SizeWR-112
Minimum Frequency7.05 GHz
Maximum Frequency10 GHz
Impedance50 Ohm

Description

2 Watts Low Power WR-112 Waveguide Load 7.05 GHz to 10 GHz

PE6808 2 Watts low power waveguide load (also known as waveguide termination) has a WR-112 input. This Pasternack WR-112 waveguide load / termination is rated for a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz. Our WR-112 waveguide terminator has a maximum input power of 2 Watts.

WR-112 waveguide load / termination PE6808 has an average maximum VSWR of 1.2:1. This Pasternack WR-112 low power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-112 load ships same day as purchased worldwide as with our other RF parts.