WR-62 Square Cover Flange to 7mm Sexless Waveguide to Coax Adapter Operating From 12.4 GHz to 18 GHz
Product ID:
PE9814
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size | WR-62 |
| Coax Connector Impedance | 50 Ohm |
| Coax Connector Series | 7mm |
| Coax Connector Gender | Sexless |
| Waveguide Adapter Style | Right Angle |
| Minimum Frequency | 12.4 GHz |
| Maximum Frequency | 18 GHz |
Description
WR-62 Square Cover Flange to 7mm Sexless Waveguide to Coax Adapter Operating from 12.4 GHz to 18 GHz
PE9814 WR-62 waveguide to coax adapter is also known as a WR-62 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR-62 to 7mm connector and has a sexless gender. Our WR-62 to 7mm sexless waveguide adapter transition has a right angle design and has a square cover flange. Pasternack right angle WR-62 to 7mm waveguide to coaxial cable transition / adapter has a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz.
WR-62 waveguide to 7mm transition adapter to coax PE9814 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-62 waveguide adapter transition with 7mm interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table