Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4.9 GHz to 5.8 GHz 23 dBi Broadband Patch Antenna

Product ID: PE51FP1010

Pricing

QuantityPrice
1-24$233.99
25-49$222.29
50-99$210.59
100-249$201.23
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePanel
PolarizationVertical or Horizontal
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR1.5:1

Description

4.9 GHz to 5.8 GHz 23 dBi Broadband Patch Antenna

Panel antenna PE51FP1010 from Pasternack (sometimes known as a patch antenna) is part of our extensive in-stock RF directional antenna selection. This wide band panel / patch antenna has a frequency range of and a nominal dBi gain. Our patch panel antenna uses type N female connector and is rated for 50 Watts input.

PE51FP1010 radio frequency panel / patch antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our panel aerial can ship worldwide the same day of the purchase as with our other available RF parts.