Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4.9-5.8 GHz Dual Polarized/X-Polarity 34dBi Dish Antenna

Product ID: PE51PD1003

Pricing

QuantityPrice
1-24$604.99
25-49$574.74
50-99$544.49
100-249$520.29
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeDish
PolarizationH/V or 45 Deg. Slant
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR1.5:1

Description