2.4 GHz to 5.8 GHz Ultra-Wideband 8 dBi Log Periodic Antenna
Product ID:
PE51LP1002
Pricing
| Quantity | Price |
| 1-9 | $188.99 |
| 10-24 | $173.87 |
| 25-99 | $158.75 |
| 100-249 | $143.63 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Log Periodic |
| Polarization | Vertical |
| Connector 1 Polarity | Standard |
| Connector Series | N |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Maximum Input VSWR | 1.5:1 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table