Pasternack’s PE610-06300 RF coaxial connector cap (which can also be referred to as an RF connector dust cap in some cases) is available in a non-shorting design. This non-shorting RF connector cap has a TRB 3-Slot connector series and a plug gender. Our TRB 3-Slot plug non-shorting connector cap is manufactured with a brass body material and nickel body plating.
Our PE610-06300 dust cap has a length of 0.57874 inches, a width of 0.559843 inches, and a height of 0.559843 inches. These RF connector dust caps are essential for precision connectors to protect them from dust, corrosion, and other potential damage. Additional dimensions and specifications for this TRB 3-Slot plug connector cap are on our downloadable PDF datasheet above.
Our coaxial non-shorting protective dust cap is just one part of over one million RF components supplied by Pasternack. The PE610-06300 connector dust cap is in stock and will ship on the same business day as purchased. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal RF connector dust cap for your requirements.