Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-10 Waveguide Omni-directional Antenna, 90 GHz to 100 GHz Frequency Range, 0 dBi Gain, UG-387/U-Mod Flange

Product ID: PEWAN1135

Key Specifications

Key Specifications.
Waveguide SizeWR-10
Frequency, Min90 GHz
Frequency, Max100 GHz
Beam Width V60
Beam Width H360

Description