Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-10 Instrumentation Grade Waveguide H-Bend with UG-387/U-M Flange Operating from 75 GHz to 110 GHz

Product ID: PE-W10B002A

Pricing

QuantityPrice
1-9$743.99
10-24$714.23
25-99$684.47
100-249$654.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-10
Flange Size 1UG-387/U-M
Waveguide Size 2WR-10
Flange Size 2UG-387/U-M
Frequency, Min75 GHz
Frequency, Max110 GHz

Description