Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

WR-10 Waveguide Dual Polarized Horn Antenna, 75 GHz to 110 GHz Frequency Range, 20 dBi Nominal Gain, UG-387/U-M Flange

Product ID: PEWAN010-20OMT

Pricing

QuantityPrice
1-4$7,590.00
5-9$7,286.40
10-24$6,982.80
25-99$6,679.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-10
Frequency, Min 75 GHz
Frequency, Max 110 GHz
Beam Width V 16
Beam Width H 18

Description