We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-10 Waveguide Probe Antenna Operating from 75 GHz to 110 GHz, 6.5 dBi Nominal Gain, UG-387/U-M Flange

Product ID: PEWPR010-7

Pricing

QuantityPrice
1-4$1,690.00
5-9$1,622.40
10-24$1,554.80
25-99$1,487.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-10
Frequency, Min 75 GHz
Frequency, Max 110 GHz
Beam Width V 115
Beam Width H 60

Description